IESNA:LM-63-2002
[TEST]P1367153
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-17)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3C-935-U-T3R-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 150W 90CRI 3500K FIXTURE w/ TYPE III ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11596.9
TILT=NONE
78 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1919.9 1845.9 1755.2 1647.6 1509.7 1432.4 1402.1 1405.5 1425.7 1462.6 1489.5 1657.7 2185.5 2979.1 3809.6 4421.5 4929.3 5373.1 
5739.6 6099.4 6149.8 5864.0 4468.6 3886.9 3338.8 1963.6 995.3 645.6 554.8 497.6 346.3 144.6 114.3 84.1 37.0 20.2 0.0 0.0 
1919.9 1852.7 1761.9 1644.2 1509.7 1435.7 1405.5 1402.1 1425.7 1455.9 1486.2 1640.8 2158.6 2945.4 3765.9 4391.3 4909.1 5366.4 
5742.9 6072.5 6159.9 5924.5 4609.8 3927.3 3359.0 2121.7 1082.7 679.2 578.3 517.8 349.7 171.5 134.5 97.5 47.1 30.3 0.0 0.0 
1919.9 1842.6 1761.9 1654.3 1529.9 1445.8 1418.9 1412.2 1425.7 1459.3 1486.2 1587.0 1993.9 2689.9 3513.7 4213.1 4855.3 5389.9 
5837.1 6243.9 6455.8 6371.7 6075.8 4730.9 3977.7 2814.3 1503.0 847.3 719.5 655.7 487.5 275.7 238.7 201.7 154.7 67.2 3.4 0.0 
1919.9 1849.3 1775.3 1681.2 1566.9 1476.1 1449.2 1435.7 1442.5 1466.0 1499.6 1543.3 1758.5 2239.3 3002.6 3789.4 4502.2 5231.9 
5914.4 6412.1 6734.9 6882.8 6721.4 6385.2 5850.5 4714.1 3493.5 2595.8 2151.9 1876.2 1109.6 487.5 269.0 181.6 114.3 40.3 
3.4 0.0 
1919.9 1859.4 1792.2 1714.8 1620.7 1553.4 1509.7 1496.3 1499.6 1519.8 1550.1 1583.7 1657.7 1903.1 2424.3 3093.4 3846.6 4690.5 5558.0 
6284.3 6845.8 7175.3 7229.1 7047.6 6734.9 6344.8 5669.0 4404.7 3708.7 3221.2 2041.0 850.7 309.3 114.3 63.9 26.9 6.7 0.0 
1919.9 1866.1 1812.3 1765.3 1704.7 1650.9 1624.0 1607.2 1607.2 1627.4 1647.6 1691.3 1741.7 1842.6 2067.9 2494.9 3113.6 3829.8 4613.2 
5406.7 6156.5 6818.9 7266.1 7504.8 7407.3 7279.6 7208.9 6943.3 6190.1 5221.8 3318.7 1839.2 759.9 221.9 70.6 26.9 10.1 
0.0 
1919.9 1882.9 1839.2 1812.3 1785.4 1758.5 1751.8 1758.5 1778.7 1809.0 1839.2 1882.9 1940.1 2017.4 2135.1 2330.1 2659.6 3157.3 3732.2 
4327.4 4973.0 5645.4 6267.5 6792.0 7232.5 7568.7 7874.7 7746.9 7511.6 7377.1 5985.0 2898.4 1028.9 255.5 94.1 37.0 
13.4 0.0 
1919.9 1889.7 1866.1 1859.4 1856.0 1872.8 1893.0 1926.6 1973.7 2024.2 2101.5 2168.7 2239.3 2323.4 2431.0 2585.7 2824.4 3174.1 3591.0 
4061.8 4589.7 5154.5 5692.5 6230.5 6859.3 7508.2 7874.7 7881.4 8026.0 8069.7 7716.7 6580.2 3849.9 877.6 184.9 
57.2 20.2 0.0 
1919.9 1913.2 1909.8 1923.3 1940.1 1983.8 2030.9 2081.3 2145.2 2209.1 2279.7 2353.7 2434.4 2525.1 2649.6 2824.4 3063.1 3389.3 3782.7 
4266.9 4781.3 5326.0 5934.6 6593.6 7309.8 7989.0 8116.8 8362.2 8513.6 8490.0 8110.1 7037.5 3355.7 628.8 181.6 
50.4 23.5 0.0 
1919.9 1919.9 1913.2 1933.4 1963.6 2007.3 2061.1 2118.3 2178.8 2249.4 2316.7 2394.0 2468.0 2562.1 2689.9 2868.1 3110.2 3439.7 3849.9 
4344.2 4855.3 5453.8 6089.3 6765.1 7508.2 8167.2 8288.3 8550.5 8627.9 8594.3 8110.1 6916.4 3167.4 551.4 161.4 
50.4 23.5 0.0 
1919.9 1926.6 1943.5 1987.2 2034.2 2104.9 2178.8 2256.2 2350.3 2437.7 2528.5 2612.6 2720.2 2847.9 3029.5 3278.3 3580.9 3964.2 4381.2 
4845.2 5339.5 5847.2 6324.6 6808.8 7222.4 7272.8 6903.0 6751.7 6512.9 6270.8 5524.4 4256.8 1392.0 211.8 87.4 37.0 
23.5 0.0 
1919.9 1926.6 1943.5 1987.2 2044.3 2125.0 2202.4 2296.5 2383.9 2478.1 2568.9 2646.2 2737.0 2831.1 2952.2 3110.2 3332.1 3648.2 3987.8 
4313.9 4603.1 4905.7 5161.3 5376.5 5453.8 5157.9 4599.7 4176.1 3883.6 3631.4 3029.5 2209.1 716.2 151.3 67.2 33.6 23.5 
0.0 
1919.9 1930.0 1950.2 1993.9 2051.1 2118.3 2185.5 2256.2 2310.0 2353.7 2383.9 2394.0 2390.7 2404.1 2424.3 2447.8 2521.8 2689.9 2945.4 
3204.4 3385.9 3463.3 3439.7 3268.2 2837.9 2188.9 1506.3 924.7 642.2 504.4 248.8 147.9 87.4 53.8 40.3 26.9 20.2 0.0 
1919.9 1930.0 1933.4 1943.5 1946.8 1936.7 1916.6 1879.6 1819.0 1728.3 1607.2 1455.9 1271.0 1086.0 911.2 743.1 585.1 477.5 443.8 
453.9 470.7 477.5 450.6 366.5 269.0 184.9 134.5 107.6 97.5 90.8 77.3 63.9 50.4 37.0 26.9 20.2 16.8 0.0 
1919.9 1919.9 1889.7 1832.5 1755.2 1657.7 1536.6 1378.6 1180.2 951.6 722.9 527.9 396.8 332.9 312.7 309.3 309.3 306.0 295.9 279.1 255.5 221.9 
188.3 158.0 134.5 114.3 94.1 77.3 70.6 63.9 53.8 43.7 37.0 26.9 23.5 16.8 10.1 0.0 
1919.9 1909.8 1835.9 1694.6 1546.7 1358.4 1119.7 847.3 608.6 437.1 359.8 329.5 309.3 289.2 269.0 252.2 238.7 232.0 225.3 218.6 205.1 184.9 
161.4 137.9 111.0 94.1 80.7 67.2 60.5 53.8 43.7 33.6 30.3 23.5 16.8 13.4 10.1 0.0 
1919.9 1896.4 1761.9 1570.2 1334.9 1059.2 756.5 507.7 390.0 356.4 336.2 316.1 289.2 258.9 221.9 191.7 171.5 158.0 158.0 161.4 158.0 151.3 
141.2 117.7 97.5 84.1 70.6 60.5 53.8 50.4 40.3 30.3 26.9 20.2 16.8 13.4 10.1 0.0 
1919.9 1872.8 1694.6 1435.7 1149.9 810.3 511.1 386.7 359.8 343.0 319.4 292.5 262.3 221.9 188.3 154.7 131.1 117.7 111.0 107.6 107.6 107.6 100.9 
94.1 87.4 77.3 70.6 60.5 53.8 50.4 43.7 37.0 30.3 20.2 13.4 10.1 6.7 0.0 
1919.9 1859.4 1640.8 1341.6 988.5 635.5 413.6 366.5 349.7 332.9 306.0 275.7 238.7 201.7 164.8 141.2 124.4 111.0 104.2 100.9 94.1 90.8 87.4 
84.1 80.7 74.0 67.2 60.5 57.2 53.8 43.7 37.0 26.9 16.8 13.4 10.1 6.7 0.0 
1919.9 1852.7 1593.8 1264.3 884.3 548.1 383.3 359.8 346.3 322.8 295.9 262.3 228.6 195.0 161.4 137.9 124.4 111.0 107.6 100.9 97.5 90.8 87.4 
84.1 77.3 70.6 57.2 53.8 50.4 47.1 40.3 30.3 23.5 16.8 10.1 10.1 6.7 0.0 
1919.9 1845.9 1583.7 1247.4 860.8 494.3 379.9 363.1 343.0 319.4 289.2 258.9 232.0 195.0 168.1 141.2 124.4 114.3 107.6 100.9 97.5 94.1 87.4 
84.1 77.3 63.9 50.4 43.7 40.3 37.0 30.3 23.5 16.8 13.4 10.1 10.1 6.7 0.0 
1919.9 1842.6 1573.6 1250.8 830.5 504.4 379.9 359.8 343.0 319.4 289.2 258.9 232.0 198.4 168.1 141.2 124.4 114.3 107.6 100.9 97.5 94.1 87.4 
84.1 74.0 60.5 47.1 43.7 40.3 37.0 30.3 23.5 16.8 13.4 10.1 10.1 6.7 0.0 
